IESNA:LM-63-2002
[TEST]P1055607
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1021
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
581.9 577.2 574.5 570.6 564.5 556.3 547.1 536.7 524.5 511.4
497.1 481.4 464.4 447 428.7 410 390.9 370.4 349.9 329.5
308.2 287.3 266.8 245.5 222.9 202.4 180.6 158.4 136.2 114.5
92.3 72.3 53.1 34.8 18.7 6.5 0
581.9 584.6 581.5 575.8 566.3 553.2 539.3 523.6 506.2 487.9
467 446.1 424.4 401.3 377.8 353.9 329.5 305.1 280.7 255.9
232 208.5 185.4 162.8 141 120.6 100.1 83.1 70.1 57.9
46.1 35.7 26.6 18.3 11.3 4.8 0
581.9 578.9 573.2 560.6 545.4 527.1 506.6 482.7 457.5 430
401.7 373 343.4 315.1 287.3 260.3 234.6 209.8 186.7 165
144.5 127.5 114.9 102.3 90.5 80.1 70.1 60.9 52.2 44
36.6 29.2 22.6 16.1 10.4 4.8 0
581.9 579.3 568 552.3 532.3 507.9 481.8 452.2 418.7 384.3
351.7 319.5 288.1 259 232.4 207.2 183.7 161.5 144.1 131.9
120.6 109.7 97.9 88.8 79.2 70.9 62.7 54.8 47.4 40.9
34 27.4 21.3 15.2 9.6 4.4 0
581.9 581.1 571.9 553.6 530.6 504.9 475.3 442.2 406.5 371.7
337.3 303.4 272.5 243.7 217.6 193.3 171.1 151.9 139.3 127.5
116.2 106.6 95.8 86.2 77.9 69.6 61.8 54.4 47 40
33.5 27 20.9 15.2 10 4.8 0
